37VC650 EL ASSY 1 QRV-product-details

37VC650 EL ASSY 1 QRV

142645HM


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width6.5 INCH6.5 inch
Inertia lb-sq ft1400.0
Item typeCLUTCHClutch
Maximum speed RPM800
Product height in48.625
Product height mm1235.075
Product length in48.625
Product length mm1235.075
Product width in7.690
Product width mm195.326
Size3737
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in320000