37VC650 EL ASSY 2 SC-product-details

37VC650 EL ASSY 2 SC

142645HP


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeVC
ConfigurationSingle element
Friction width6.5 inch
Inertia lb-sq ft1400.0
Item typeClutch
Maximum speed RPM800
Product height in48.625
Product height mm1235.075
Product length in48.625
Product length mm1235.075
Product width in7.690
Product width mm195.326
Size37
Sub brandAirflex
Torque at 75 psi lb-in320000