Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
142647HN
CLUTCH-AIR, 42VC650 EL 2QRV
142647HN
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
142647HN
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
53.625
Product height mm
1362.075
Product length in
53.625
Product length mm
1362.075
Product width in
7.690
Product width mm
195.326
Sub brand
AIRFLEX
Airflex