Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
142671JP
CLUTCH-AIR, 46VC1200 EL 4SC EXT SD PLT
142671JP
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
142671JP
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
60.250
Product height mm
1530.350
Product length in
60.250
Product length mm
1530.350
Product width in
13.750
Product width mm
349.250
Sub brand
AIRFLEX
Airflex