Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
142673HP
CLUTCH-AIR, 32VC1000 EL 2SC
142673HP
Tools
Add to comparison
Add to comparison
142673HP
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
43.875
Product height mm
1114.425
Product length in
43.875
Product length mm
1114.425
Product width in
11.630
Product width mm
295.402
Sub brand
AIRFLEX
Airflex