Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
142674HJ
CLUTCH-AIR, 28VC1000 EL 1SC
142674HJ
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
142674HJ
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
38.000
Product height mm
965.200
Product length in
38.000
Product length mm
965.200
Product width in
11.560
Product width mm
293.624
Sub brand
AIRFLEX
Airflex