28VC1000 ELEM ASSY 1 QRV-product-details

28VC1000 ELEM ASSY 1 QRV

142674HM


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeVC
ConfigurationSingle element
Friction width10 inch
Inertia lb-sq ft826.0
Item typeClutch
Maximum speed RPM1100
Product height in38.000
Product height mm965.200
Product length in38.000
Product length mm965.200
Product width in11.560
Product width mm293.624
Size28
Sub brandAirflex
Torque at 75 psi lb-in296000