28VC1000 ELEM 4 QRV EXT-product-details

28VC1000 ELEM 4 QRV EXT

142674JK


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width10 INCH10 inch
Item typeCLUTCHClutch
Product height in38.000
Product height mm965.200
Product length in38.000
Product length mm965.200
Product width in11.560
Product width mm293.624
Size2828
Sub brandAIRFLEXAirflex