24VC1000 EL ASSY 1 QRV-product-details

24VC1000 EL ASSY 1 QRV

142675HM


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width10 INCH10 inch
Item typeCLUTCHClutch
Product height in34.000
Product height mm863.600
Product length in34.000
Product length mm863.600
Product width in11.560
Product width mm293.624
Size2424
Sub brandAIRFLEXAirflex