24VC1000 BAL,CCS SP S/C-KENDRION ONLY-product-details

24VC1000 BAL,CCS SP S/C-KENDRION ONLY

142675TN


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width10 INCH10 inch
Inertia lb-sq ft552.0
Item typeCLUTCHClutch
Maximum speed RPM1250
Product height in34.000
Product height mm863.600
Product length in34.000
Product length mm863.600
Product width in11.560
Product width mm293.624
Size2424
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in219000