Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Single element |
| Friction width | 12 inch |
| Inertia lb-sq ft | 3670.0 |
| Item type | Clutch |
| Maximum speed RPM | 670 |
| Product height in | 53.625 |
| Product height mm | 1362.075 |
| Product length in | 53.625 |
| Product length mm | 1362.075 |
| Product width in | 13.750 |
| Product width mm | 349.25 |
| Size | 42 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 819000 |