42VC1200 EL ASSY 1 SC-product-details

42VC1200 EL ASSY 1 SC

142677HJ


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width12 INCH12 inch
Item typeCLUTCHClutch
Product height in53.625
Product height mm1362.075
Product length in53.625
Product length mm1362.075
Product width in13.750
Product width mm349.25
Size4242
Sub brandAIRFLEXAirflex