42VC1200 ELEM 2 QRV-product-details

42VC1200 ELEM 2 QRV

142677HN


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeVC
ConfigurationSingle element
Friction width12 inch
Item typeClutch
Product height in53.625
Product height mm1362.075
Product length in53.625
Product length mm1362.075
Product width in13.750
Product width mm349.25
Size42
Sub brandAirflex