Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
142739HC
CLUTCH-AIR, 38VC1200 EL 4SC
142739HC
Tools
Add to comparison
Add to comparison
142739HC
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
49.375
Product height mm
1254.125
Product length in
49.375
Product length mm
1254.125
Product width in
13.750
Product width mm
349.250
Sub brand
AIRFLEX
Airflex