38VC1200 EL W/4 QRV SPEC EXTENDED S/P-product-details

38VC1200 EL W/4 QRV SPEC EXTENDED S/P

142739JK


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width12 INCH12 inch
Item typeCLUTCHClutch
Product height in49.375
Product height mm1254.125
Product length in49.375
Product length mm1254.125
Product width in13.750
Product width mm349.25
Size3838
Sub brandAIRFLEXAirflex