
Danfoss Airflex
142742DY
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
142742DY
Product specifications
Characteristic | Value |
|---|---|
| Application | Conveyors, Drag Lines, Hoists, Power Shovels, Stamping Presses |
| Brand | Danfoss |
| Clutch-Brake Application | Spring Set |
| Clutch-Brake Type | CSA |
| Dynamic Torque - Forward | 6000 in lb |
| Dynamic Torque - Reverse | 1500 in lb |
| Feature | Protects expensize equipmentAutomatically engages in a power lossSafer for operators |
| Friction Width | .31 in |
| Item type | Brake |
| Maximum Speed | 1800 RPM |
| Product Height | 15.25 in |
| Product Length/Depth | 18.12 in |
| Product Type | Spring Applied Drum Brakes |
| Product Volume | 1243.485 in³ |
| Product Weight | 37 lb |
| Product Width | 4.5 in |
| Size | 6 |
| Static Torque - Forward | 4000 LB.IN |
| Static Torque - Reverse | 1500 in lb |
| Sub-brand | Airflex |
| Trade Name | CSA Series |