Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
142821HJ
CLUTCH-AIR, 16VC1000 EL 1SC
142821HJ
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
142821HJ
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
25.500
Product height mm
647.700
Product length in
25.500
Product length mm
647.700
Product width in
11.560
Product width mm
293.624
Sub brand
AIRFLEX
Airflex