16VC1000 ELEM ASSY QRV-product-details

16VC1000 ELEM ASSY QRV

142821HM


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeVC
ConfigurationSingle element
Friction width10 inch
Item typeClutch
Product height in25.500
Product height mm647.700
Product length in25.500
Product length mm647.700
Product width in11.560
Product width mm293.624
Size16
Sub brandAirflex