16VC1000 EL ASSY MARINE
142821JD
Tools142821JD Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 25.500 |
| Product height mm | 647.700 |
| Product length in | 25.500 |
| Product length mm | 647.700 |
| Product width in | 11.560 |
| Product width mm | 293.624 |
| Sub brand | Airflex |