16VC1000   SPECIAL S/C, W/RAL7000 P-product-details

16VC1000 SPECIAL S/C, W/RAL7000 P

142821UU


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width10 INCH10 inch
Inertia lb-sq ft212.0
Item typeCLUTCHClutch
Maximum speed RPM1400
Product height in25.500
Product height mm647.700
Product length in25.500
Product length mm647.700
Product width in11.560
Product width mm293.624
Size1616
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in114000