Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| InspectionText | ** CERTIFICATE OF COMPLIANCE **<br><br>This product has been tested and found to comply with applicable dimensional, material, water, air and balance performance<br>specifications as per detailed engineering drawings and ISO 9001-2015 requirements.<br><br>All process and testing operations have been verified as acceptable by the Quality Assurance Department in conformance with the<br>requirements of our Quality Program and are certified to meet all general performance specifications stated in our current<br>published catalogs.<br><br>Certified By:_________________________<br><br>Wes Featherston<br>Sr. Quality Engineer<br>Danfoss Power Solutions - Airflex<br>9919 Clinton Rd.<br>Brooklyn, OH 44144 |
| Product height in | 29.500 |
| Product height mm | 749.300 |
| Product length in | 29.500 |
| Product length mm | 749.300 |
| Product width in | 11.560 |
| Product width mm | 293.624 |
| Sub brand | Airflex |