Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | SINGLE ELEMENT | Single element |
| Friction width | 10 INCH | 10 inch |
| Item type | CLUTCH | Clutch |
| Maximum speed RPM | 1300 | |
| Product height in | 29.500 | |
| Product height mm | 749.300 | |
| Product length in | 29.500 | |
| Product length mm | 749.300 | |
| Product width in | 11.560 | |
| Product width mm | 293.624 | |
| Size | 20 | 20 |
| Sub brand | AIRFLEX | Airflex |