Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
142832HP
CLUTCH-AIR, 20VC1000 EL 2SC
142832HP
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
142832HP
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
29.500
Product height mm
749.300
Product length in
29.500
Product length mm
749.300
Product width in
11.560
Product width mm
293.624
Sub brand
AIRFLEX
Airflex