20VC1000 EL ASSY,BAL  TEST-product-details

20VC1000 EL ASSY,BAL TEST

142832RL


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width10 INCH10 inch
Item typeCLUTCHClutch
Product height in29.500
Product height mm749.300
Product length in29.500
Product length mm749.300
Product width in11.560
Product width mm293.624
Size2020
Sub brandAIRFLEXAirflex