Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | SINGLE ELEMENT | Single element |
| Friction width | 16 INCH | 16 inch |
| Item type | CLUTCH | Clutch |
| Product height in | 67.000 | |
| Product height mm | 1701.800 | |
| Product length in | 67.000 | |
| Product length mm | 1701.800 | |
| Product width in | 18.250 | |
| Product width mm | 463.55 | |
| Size | 51 | 51 |
| Sub brand | AIRFLEX | Airflex |