Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 23.500 |
| Product height mm | 596.900 |
| Product length in | 23.500 |
| Product length mm | 596.900 |
| Product width in | 11.560 |
| Product width mm | 293.624 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |