Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 23.500 | |
| Product height mm | 596.900 | |
| Product length in | 23.500 | |
| Product length mm | 596.900 | |
| Product width in | 11.560 | |
| Product width mm | 293.624 | |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |