Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Clutch brake application | Pressure set |
Clutch brake type | VC |
Configuration | Single element |
Friction width | 10 inch |
Inertia lb-sq ft | 127.0 |
Item type | Clutch |
Maximum speed RPM | 1800 |
Size | 14 |
Sub brand | Airflex |
Torque at 75 psi lb-in | 85000 |