14VC1000 EL FOR MARINE A LESS S/C-product-details

14VC1000 EL FOR MARINE A LESS S/C

142838LH


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width10 INCH10 inch
Item typeCLUTCHClutch
Product height in23.500
Product height mm596.900
Product length in23.500
Product length mm596.900
Product width in11.560
Product width mm293.624
Size1414
Sub brandAIRFLEXAirflex

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm