14VC1000 BV SP S/C KENDRION ONLY-product-details

14VC1000 BV SP S/C KENDRION ONLY

142838TH


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeVC
ConfigurationSingle element
Friction width10 inch
Inertia lb-sq ft127.0
Item typeClutch
Maximum speed RPM1800
Product height in23.500
Product height mm596.900
Product length in23.500
Product length mm596.900
Product width in11.560
Product width mm293.624
Size14
Sub brandAirflex
Torque at 75 psi lb-in85000

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm