14VC1000 EL LLOYDS SP S/C-KENDRION ONLY-product-details

14VC1000 EL LLOYDS SP S/C-KENDRION ONLY

142838UL


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width10 INCH10 inch
Inertia lb-sq ft127.0
Item typeCLUTCHClutch
Maximum speed RPM1800
Product height in23.500
Product height mm596.900
Product length in23.500
Product length mm596.900
Product width in11.560
Product width mm293.624
Size1414
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in85000

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm