Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Dual element |
| Friction width | 12 inch |
| Inertia lb-sq ft | 7285.0 |
| Item type | Clutch |
| Maximum speed RPM | 550 |
| Product height in | 67.000 |
| Product height mm | 1701.800 |
| Product length in | 67.000 |
| Product length mm | 1701.800 |
| Product width in | 14.250 |
| Product width mm | 361.95 |
| Size | 52 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 1215000 |