Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | SINGLE ELEMENT | Single element |
| Friction width | 12 INCH | 12 inch |
| Inertia lb-sq ft | 7285.0 | |
| Item type | CLUTCH | Clutch |
| Maximum speed RPM | 550 | |
| Product height in | 67.000 | |
| Product height mm | 1701.800 | |
| Product length in | 67.000 | |
| Product length mm | 1701.800 | |
| Product width in | 14.250 | |
| Product width mm | 361.95 | |
| Size | 52 | 52 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 75 psi lb-in | 1215000 |