Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
142841HP
CLUTCH-AIR, 52VC1200 EL 2SC
142841HP
Tools
Add to comparison
Add to comparison
142841HP
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
67.000
Product height mm
1701.800
Product length in
67.000
Product length mm
1701.800
Product width in
14.250
Product width mm
361.950
Sub brand
AIRFLEX
Airflex