Danfoss Airflex
143119BG
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
143119BG
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Centrifuges, Core Expanders, Laundry Machines, Textile Machines, Tire Building Machines | |
| Brand | Danfoss | |
| Clutch-Brake Application | Pressure Set | |
| Clutch-Brake Type | EB | |
| Configuration | Single Element | |
| Feature | Rugged tire-like expanding tubeForce applied uniformly at optimum radiusWide range of torque capacity | |
| Friction Width | 3 in | |
| Item type | Element Assembly | |
| Maximum Speed | 1800 RPM | |
| Product Height | 9.84 in | |
| Product Length/Depth | 9.84 in | |
| Product material | Carbon steel and Neoprene | |
| Product Type | Expanding Clutches and Brakes | |
| Product Volume | 375.683 in³ | |
| Product Weight | 10 lb | |
| Product Width | 3.88 in | |
| Size | 10 | |
| Sub-brand | Airflex | |
| Trade Name | EB Series |