RETAINING RING
14317-000
Tools14317-000 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.280 |
| Product height mm | | 57.912 |
| Product length in | | 0.080 |
| Product length mm | | 2.032 |
| Product width in | | 2.280 |
| Product width mm | | 57.912 |