14VC500 EL ASSY W/4 SC-product-details

14VC500 EL ASSY W/4 SC

143829HC


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width5 INCH5 inch
Item typeCLUTCHClutch
Product height in23.500
Product height mm596.900
Product length in23.500
Product length mm596.900
Product width in6.130
Product width mm155.702
Size1414
Sub brandAIRFLEXAirflex