Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
143829HJ
CLUTCH-AIR, 14VC500 EL 1SC
143829HJ
Tools
Add to comparison
Add to comparison
143829HJ
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
23.500
Product height mm
596.900
Product length in
23.500
Product length mm
596.900
Product width in
6.130
Product width mm
155.702
Sub brand
Airflex