14VC500 ELEM W/1 QRV-product-details

14VC500 ELEM W/1 QRV

143829HM


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeVC
ConfigurationSingle element
Friction width5 inch
Item typeClutch
Product height in23.500
Product height mm596.900
Product length in23.500
Product length mm596.900
Product width in6.130
Product width mm155.702
Size14
Sub brandAirflex