Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
14384-022
SCREW-HEX, ASMEB18.2.1 0.375-24x8.22 GR8
14384-022
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
14384-022
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Bolt grade
GRADE 8
Grade 8
Brand
DANFOSS
Danfoss
Head style
HEX
Hex
Material
CARBON STEEL
Carbon steel
Thread size
3/8-24
3/8-24
Thread type
UNF
UNF