SQ KEY WHEEL MOTOR 620
14392-004
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.314 |
| Product height mm | | 7.963 |
| Product length in | | 0.775 |
| Product length mm | | 19.685 |
| Product width in | | 0.314 |
| Product width mm | | 7.963 |