
Adapter Power Steering
1440
Catalog item:
1440
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Brass and other adapters
1440
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1440 |
| End size 1 | -9 |
| End size 2 | -7 |
| End type 2 | Male JIS metric 60 degree cone |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.562 |
| Hex size 1 MM | 14.3 |
| Hex size 5 IN | 0.559 |
| Hex size 5 MM | 14.2 |
| Item type | Adapter-straight |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 1.510 |
| Product length mm | 38.354 |
| Product material | Brass |
| Product serial name | 1440 |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 7/16-20 UNF |
| Tube outside diameter 1 IN | 0.172 |
| Tube outside diameter 1 MM | 4.4 |
| Tube outside diameter 2 IN | 0.172 |
| Tube outside diameter 2 MM | 4.4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975740880 |