
Danfoss Char-Lynn
14410-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
14410-002
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Drive design | Hex |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings |
| Head style | Hex |
| Product Type | Spare Part |
| Sub-brand | Char-Lynn |
| Thread size | 0.625-18 |
| Thread type | UNF |
| Trade Name | 10000 Series |