Danfoss Char-Lynn
14410-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
14410-006
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Drive design | Hex | |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings | |
| Head style | Hex | |
| Product Type | Spare Part | |
| Sub-brand | Char-Lynn | |
| Thread size | 0.625-18 | |
| Thread type | UNF | |
| Trade Name | 10000 Series |