
Danfoss Char-Lynn
14410-010
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
14410-010
Product specifications
Characteristic | Value |
|---|---|
| Bolt grade | Grade 8 |
| Brand | Danfoss |
| Drive design | Hex |
| Feature | Available in a variety of sizes |
| Head style | Hex |
| Material | Carbon steel |
| Product Height | 1.067 in |
| Product Length/Depth | 10.59 in |
| Product Type | Spare Part |
| Product Volume | 10.509 in³ |
| Product Width | .93 in |
| Sub-brand | Char-Lynn |
| Thread size | 5/8-18 |
| Thread type | UNF |
| Trade Name | 10000 Series |