
Danfoss Char-Lynn
14410-011
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
14410-011
Product specifications
Characteristic | Value |
|---|---|
| Bolt grade | Grade 8 |
| Brand | Danfoss |
| Class | Class 2A |
| Diameter | .625 in |
| Drive design | Hex |
| Feature | Available in a variety of sizes |
| Head style | Hex |
| Material | Alloy steel |
| Product Height | 1.067 in |
| Product Length/Depth | 9.79 in |
| Product Type | Spare Part |
| Product Volume | 9.715 in³ |
| Product Weight | .401 kg |
| Product Width | .93 in |
| Special features | Hex Head |
| Sub-brand | Char-Lynn |
| Thread size | 0.625-18 |
| Thread type | UNF |
| Trade Name | None |