SPRING
1450-22
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1450-22
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 284,686 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 6,50 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 6,3246 mm | |
| Spring, Length Test | 22,2250 mm | |
| Spring, Length unloaded | 26,1620 mm | |
| Spring, Outside Diameter | 11,0490 mm | |
| Spring, Rate | 71,802 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,3622 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |