QUAD SEAL
14520-001
Tools14520-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 1.174 |
| Outside diameter IN | 1.2770 |
| Product height in | 1.277 |
| Product height mm | 32.436 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product width in | 1.277 |
| Product width mm | 32.436 |
| Thickness IN | 0.103 |