Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
14520-002
QUAD SEAL-quote to order
14520-002
Tools
Add to comparison
Add to comparison
14520-002
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.402
Product height mm
35.611
Product length in
0.103
Product length mm
2.616
Product width in
1.402
Product width mm
35.611