
SVC KIT-SEAL KIT
14559-007
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
14559-007
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 5.973 | |
| Outside diameter IN | 6.0430 | |
| Product height in | 6.043 | |
| Product height mm | 153.492 | |
| Product length in | 0.069 | |
| Product length mm | 1.753 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 6.043 | |
| Product width mm | 153.492 | |
| Thickness IN | 7.000 |